 
                                
                  	Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
            - Send
- Save as PDF
- 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
                | Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388381247 | 
Dimensions
                | Product Depth US | 33.0 in | ||
| Product Height US | 33.0 in | ||
| Product Volume US | 7.563 cu ft | ||
| Product Width US | 12.0 in | ||
| Product Weight US | 20.56 lb | ||
| Radius | 24 in | 
Trade Programs
                | BAA | Yes | 
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
