
Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Vertical Elbows | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
UPC Number | 800388379169 |
Dimensions
Product Depth US | 19.0 in | ||
Product Height US | 19.0 in | ||
Product Volume US | 5.014 cu ft | ||
Product Width US | 24.0 in | ||
Product Weight US | 11.901 lb | ||
Radius | 12 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSPP3GRRU-SV | Wiremold
Bring power and charging seamlessly blending into any landscape.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSAL2GRR-SV | Wiremold
Bring power and charging seamlessly blending into any landscape.