Discontinued - SC-6G2I-9224-24 90 OVR 24''R 24''W
SC-6G2I-9224-24
Cablofil
Vertical Outside Elbow is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
Width
24.0 in
- 9.0 in
- 24.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Splices included
- Rail heights range from 4 in, 5 in, and 6 in, and width sizes are available up to 36 in.
Specifications
General Info
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Corrugated | ||
| UPC Number | 800388389595 |
Dimensions
| Product Depth US | 35.0 in | ||
| Product Height US | 35.0 in | ||
| Product Volume US | 17.014 cu ft | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 37.568 lb | ||
| Tray Height | 6 in | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Rated 5 out of
5
by
egary from
it really occupies space!
As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 5 out of
5
by
Mario from
Adorne inserts
First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Date published: 2026-05-29
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-05-29
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-05-29
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-05-29
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2026-05-29
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2026-05-29
Does this work with the WWMRL51WH the matter dimmer?
30A and are way too small in diameter. I still need 6 fuse adaptors for 50A fuses (FRS-R-50) to fit in the 100A disconnects that I ordered previously, of which of these connectors would work?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885B | Wiremold
Provides low desnsity power or communication services in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APDWCTM1 | adorne Collection
Modular track for direct-wire power strips, for use with adorne Under-Cabinet solutions.
$57.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RPAV3CTCBK | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCB1TM4 | adorne Collection
Control box with included Paddle Dimmer, for use with adorne Under-Cabinet solutions.
$103.52
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
837TCAL-BK | Wiremold
Provides an excellent activation solution when multiple services are required in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
829CKAL-3/4BK | Wiremold
Provides an excellent activation solution when multiple services are required in open space areas.
