Vertical Outside Elbow Covers
A-LFF-45VO24-36-5
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Width
36.0 in
- 18 in
- 36.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Material: Aluminum Alloy 5052 - H32
- Finish: Plain
- Height (H): Tray height: 4'', 5'', 6'', 7''
- Width (W): Tray width: 6'', 9'', 12'', 18'', 24'', 30'', 36''
Specifications
General Info
| Product Type | Cover | ||
| Finish | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388543843 |
Dimensions
| Product Depth US | 7.232 in | ||
| Product Height US | 16.606 in | ||
| Product Width US | 19.802 in | ||
| Product Weight US | 4.327 lb |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/300BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/300BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/150BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/600BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/200BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/450BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE54/450BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/600BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/600PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/200PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/450PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/200BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/600PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/450PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/150PG | Cablofil
Wire mesh tray end cover
