Vertical Outside Elbow Covers
A-LFF-45VO12-18-4
Legrand
Component
Components parts are used within a connected series of products.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Width
18 in
- 18 in
- 36.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Material: Aluminum Alloy 5052 - H32
- Finish: Plain
- Height (H): Tray height: 4'', 5'', 6'', 7''
- Width (W): Tray width: 6'', 9'', 12'', 18'', 24'', 30'', 36''
Specifications
General Info
| Product Type | Cover | ||
| Finish | AL | ||
| Application Sector | Commercial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388223424 |
Dimensions
| Product Depth US | 7.232 in | ||
| Product Height US | 16.606 in | ||
| Product Volume US | 1.376 cu ft | ||
| Product Width US | 19.802 in | ||
| Product Weight US | 1.477 lb |
Resources (19)
Cutsheet
Flat Cover Connector
pdf
Covers for Tee Fittings
pdf
Covers for Cross Fittings
pdf
Covers for Reducer Fittings
pdf
1853 Series - Flange Out Cover Clip
pdf
Peaked Cover Transition Cutsheet
pdf
Covers for Horizontal Elbow Fittings
pdf
Straight Section Covers
pdf
0926 Series - For Peaked Covers
pdf
Ladder Cable Tray Accessory - Peaked Cover Connector
pdf
Covers for Vertical Outside Fittings
pdf
0925 Series - For Flat Covers
pdf
Covers for Vertical Inside Fittings
pdf
Show More
Brochure
Catalog
Compatible Series
This product is compatible within the following series of products. Please access the series products below or contact us to learn more.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Product not added for comparison. Please remove any current selection to add this.
Manage Selections
Itray-Covers
Cablofil
Series
A series reflects connected component products for individual purchase.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-LFF-30VO12-18-4 | Legrand
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-LFF-45VO12-36-4 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASL100WH | Cablofil
4 inch wall L bracket Patented FAS style attachment secures tray without nuts and bolts Can be configured to create numerous installations White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/150BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/300PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE54/300BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/450BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/300PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE54/300PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE54/600PG | Cablofil
Wire mesh tray end cover




