Cc-4A-Cbc/Be-S6 4W Al Cc Box Be S6 Hdw
CC-4A-CBC/BE-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Mounting Bracket | ||
| Material | Stainless Steel 316 | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Standard | UL | ||
| UPC Number | 800388477438 |
Dimensions
| Product Width US | 4.0 in | ||
| Product Weight US | 0.295 lb |
Trade Programs
| BAA | Yes |
Resources
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NP800C-15-2B | Wiremold
Bring wiring down to business.

