Cable Tray - EZ Finish, 4H, 30W, 120L
CF105/750EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our Wire Mesh Tray creates a dedicated pathway for all low-voltage and data cables. It is constructed of precision-engineered, high-quality welded steel wire and is the result of decades of research gained from the installation of over 160,000 miles of tray across the globe. Our tray features our Safe-T-Edge design that involves "T" welding the lateral wires to the bottom edge of the top wires and carries a patent for optimized wire diameters for maximized working load.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Trays are field-modifiable to almost any configuration while providing maximum strength at minimum weight
- UL Classified to NEC requirements and follows NEMA-VE2 guidelines
- Patented design for optimized wire size. Patent Number 6,138,961
Specifications
General Info
| Product Type | Cable Tray | ||
| Material | Steel | ||
| Finish | Electrozinc | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388547421 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 4.0 in | ||
| Product Length US | 10.0 FT | ||
| Product Width US | 30.0 in | ||
| Product Weight US | 35.51 lb | ||
| Tray Height | 4 in |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
Brochure
Catalog
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What steel mesh tray do I use in data centers?
Data centers typically use wire mesh tray with an EZ finish. The size of the mesh is determined by the type and quantity of cables to be installed. If you need direction in sizing cable tray, please use Cablofil's online tool, Submittal Builder, which includes a calculator, or contact Cablofil tech support at technical.support-CAB@legrand.us.
Date published: 2026-04-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF150/900EZ | Cablofil
Cablofil Wire Mesh Tray is the fastest, most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP13 | Pass and Seymour
Blank Plates - Box Mounted, 1-Gang


