Discontinued - Heavy Duty Fasrollers [942879]
FASROLLERHD
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Use HD FAS Roller to pull large power cables on MC cables.
- Heavy-duty frame attaches to any Cablofil tray with EZ BN 1/4 and CE 30.
- Swing-open gate allows easy loading and unloading of cables.
- 4-roller design allows cables to be pulled in any direction - prevents cable snags.
- Bi-colored rollers show installer that roller is functioning properly - prevents burned cable insulation.
- Sold Individually
- Always place hinge side to inside radius when used on fittings.
- Inside diameter is 4''.
Specifications
General Info
| Material | Plastic | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | UL Classified | ||
| UPC Number | 800388016927 |
Dimensions
| Product Depth US | 3.09 in | ||
| Product Height US | 8.62 in | ||
| Product Volume US | 0.14 cu ft | ||
| Product Width US | 9.09 in | ||
| Product Weight US | 3.2 lb |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Catalog
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
