Omnibox Series Shallow Cast-Iron Floor Box
880CM3-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Omnibox Floor Box provides an excellent activation solution for applications where a single service is required in open space areas. The floor box is offered in durable cast iron construction, designed for installation in on-grade concrete floor applications and to meet a wide range of market requirements. This floor box series has many applications, including schools, financial institutions, and commercial office buildings.
Number of Gangs
3 Gang
- 2 Gang
- 3 Gang
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Omnibox Floor Box provides an excellent activation solution for applications where a single service is required in open space areas. The floor box is offered in durable cast iron construction, designed for installation in on-grade concrete floor applications and to meet a wide range of market requirements. This floor box series has many applications, including schools, financial institutions, and commercial office buildings.
- TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
- Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
- Watertight cast-iron construction. Meets requirements for on grade or below grade application.
- Can remove divider for greater capacity. Supports multiservice applications.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
- Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- This product meets the material restrictions of RoHS.
- A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.
Specifications
General Info
| Product Type | Floor Box | ||
| Material | Cast Iron | ||
| Application Sector | Commercial, Education | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| Cover Style | Flush | ||
| UPC Number | 786564515920 |
Dimensions
| Product Depth US | 12.5 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 5.2 in | ||
| Product Weight US | 9.876 lb | ||
| Cubic Capacity | 118 in³ | ||
| Knockout Size | 1 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | On-Grade | ||
| Cable Entry | Through Floor | ||
| Box Capacity | 3 Gangs | ||
| Service Capacity | Triple | ||
| Floor Type | Concrete | ||
| Depth Behind Device Plates | 1.75 in |
Resources (6)
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
830CKTCAL-1 | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
881CTCAL | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFB119-SPACER | Wiremold
Provides power, communication and/or audio/video services to open space areas, or directly to workstations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTGYTR | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RPAMD8CTCBK | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTBKTR | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
