RFBA 2-Gang Floor Box - On Grade
RFBA2R30OG
Wiremold
RFBA 4-Gang Floor Box is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Your go-to floor box just got better. Resource RFB Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.
Grade
On Grade
- Above Grade
- On Grade
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One consistent design: Mix-and-match Resource RFBA Series Floor Boxes of any size with interchangeable components. Makes every project installation quick and efficient.
- Universal sized conduit feed: Meets all requirements for each box. 2- and 4-gang shallow boxes accept a 1”” conduit feed, while all standard boxes accept a 2”” conduit feed.
- Improved wire and cable routing: Allows for easier wire pulling in adjacent compartments and around corners, reducing the overall cost for most cabling requirements.
- Two finishes: Every box configuration is available in either a standard zinc-plated construction or a lightweight ““slab-on-grade”” finish with fusion-bonded epoxy corrosion resistant paint.
- Removable dividers post-pour: Fully adjustable before and after the concrete pour.
- Adapts to most power and communication needs: Common mounting plates can be used for any of the Resource RFB Series Floor Boxes. Reduces overall life cycle cost.
Specifications
General Info
| Product Type | Floor Box | ||
| Material | Steel | ||
| Finish | Epoxy Coated | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | RFBA Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Grade | ||
| Number of Knockouts | 14 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL514 | ||
| UPC Number | 786564105343 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Length US | 17.75 in | ||
| Product Weight US | 12.78 lb | ||
| Knockout Size | 1 in, 1-1/4 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | On-Grade | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Dual | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Indoor/Outdoor | Indoor | ||
| Depth Behind Device Plates | 3 in | ||
| Minimum Floor Depth | 3 in | ||
| Number of Compartments | 2 | ||
| Number of Gangs | 2 | ||
| Plenum | No |
Resources
Installation Instructions
CAD Drawings
RFBA2R25, RFBA2R25OG CAD Drawing - 3149
dxf
RFBA2R30, RFBA2R30OG CAD Drawing
dxf
RFBA4R25, RFBA2R25OG CAD Drawing - 3151
dxf
RFBA4R30, RFBA2R30OG CAD Drawing
dxf
RFBA6A CAD Drawing
dxf
RFBAAAP CAD Drawing
dxf
RFBAB CAD Drawing
dxf
RFBADEC CAD Drawing
dxf
RFBADP CAD Drawing
dxf
RFBAMAAP CAD Drawing
dxf
RFBAS1 CAD Drawing
dxf
RFBAS2 CAD Drawing
dxf
View More
BIM Models
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Rated 1 out of
5
by
Dude1 from
Not meant for big job
Nightmare to wire and if installed on job that has heavy lift traffic and sits around awhile the temp covers and screw holes get destroyed
Date published: 2026-06-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
For carpet or tile on the 4 gang. Do we pour concrete to the top of can or top of 1/2" included collar? We will be most likely using the FPBTC trim
Hello,
Thank you for your inquiry. When installing carpet or tile, the concrete can either be poured to the top of the 1/2" collar, or the collar can be removed so the concrete can be poured to the top of the box’s metal plate. Both methods are acceptable.
Please refer to the instruction link below for more detailed information about this box.
https://www.legrand.us/p/view-asset?downloadUrl=https%3a%2f%2flegrand.webdamdb.com%2fdirectdownload.php%3fti%3d196900165%26tok%3dYmTpAhBR2k8cBwpQCGJ5UQRR%26token%3d%242y%2410%24t0.C0.IbmLcXcUTyQ9PCoO2CrYQ%2fflaj5rAeNsYZzLowVFYq9TPM6&title=RFB+Series+Floor+Boxes
Date published: 2026-06-12
Is there a different base plate for Carpet or Tile applications! Is it required? Will the terrazzo base plate kit (FP-CTR) work for carpet or tile?
Hello,
Thank you for your inquiry. FPBTCXX (XX = desired cover finish) flanged Floorport cover is recommended for carpet or tile finished floor surfaces. This cover would sit on the surface of the carpet or tile. FP-CTR is only needed for when the finished floor surface is bare concrete, polished concrete or terrazzo.
Date published: 2026-06-04
Can the RFBA series floor box be mounted within a raised floor?
Hi,
RFBA boxes are designed exclusively for installation in concrete floor constructions. If you would like assistance identifying suitable alternatives for your application, please provide your project details to technical.support@legrand.us for potential options.
Thanks,
Date published: 2026-03-24
What weight capacity can this floorbox support on top of it? Also same question for the evolution series 4 gang cast in place. This is specifically for a concrete floor on grade where rolling carts may be pushed over the floorboxes
Hi,
Per the current catalogue the covers for the RFBA4R30OG are rated for a 750 pound static load. The covers for the EFB45S-OG would have a 300 pound static load rating. Neither have any rolling load data testing.
Thanks,
Date published: 2025-08-22
Are the RFBA floor boxes made in America?
Hello. This specific box, RFBA4R30, lists Mexico as its country of origin, while other boxes in the RFBA series do list the United States. However, the answer to your question may be more complex, depending on what type of spec or certification you may be looking to satisfy. Please contact Wiremold directly for further details on Compliance / Certification. Thanks!
Date published: 2025-06-26
We do new car dealerships. Is there a floor box / cover suitable for vehicle rolling loads?
Hello,
The Floorport covers for RFBA boxes are not designed to withstand the weight of vehicular traffic in a car dealership.
Please call us direct to discuss this application in further detail. We can be reached at 1-844-957-3783.
Thank you,
Date published: 2025-05-02
FOR 2" CONDUIT ENTRY DO YOU SUPPLY A PLATE AS THE ENTRY WAYS ONLY FOR 1-1/2"
Hello,
For 2" conduit entry, part number 2HUB can be used to replace one of the removable conduit knockout plates on the side of the box.
Date published: 2025-03-21
Which cover would you use for a polished floor. No carpet or tile
Hello. For polished concrete applications, you can use any of the flanged FloorPort covers listed for that box. Please be sure to include the FP-CTR Bare Concrete and Terrazzo Ring, and follow the included installation instructions. Thanks!
Date published: 2025-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1

