Discontinued - Adorne Fpc 3-Gang 2Usb,** Pp, 1 O/L, Mag **011422**
AD3-2UPPR-M
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Add charging, switching and dimming directly into lobby furniture, workspaces, or guest room headboards and nightstands. Fueled by the beauty and diversity of adorne® devices and wall plates, adorne Furniture Power Centers are designed to blend in seamlessly with your space, With a variety of models and wall plate finishes, these cord-ended solutions are a stunning way to add power to your furniture.
Application Sector
Hospitality
- Commercial
- Hospitality
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776193190 |
Dimensions
| Product Weight US | 4.0 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 102650277CRT-001 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Catalog
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-GR | adorne Collection
This cast metal plate pairs perfectly with your oil-rubbed bronze fixtures and cabinet hardware. The classic border around the edges makes this finish a beautiful choice for traditional and cottage decors. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-MB | adorne Collection
This cast metal plate pairs perfectly with your oil-rubbed bronze fixtures and cabinet hardware. The classic border around the edges makes this finish a beautiful choice for traditional and cottage decors. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-MS | adorne Collection
This cast metal plate pairs perfectly with your oil-rubbed bronze fixtures and cabinet hardware. The classic border around the edges makes this finish a beautiful choice for traditional and cottage decors. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-MW | adorne Collection
This cast metal plate pairs perfectly with your oil-rubbed bronze fixtures and cabinet hardware. The classic border around the edges makes this finish a beautiful choice for traditional and cottage decors. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD3WP-SN | adorne Collection
This cast metal plate pairs perfectly with your oil-rubbed bronze fixtures and cabinet hardware. The classic border around the edges makes this finish a beautiful choice for traditional and cottage decors. For use with adorne Furniture Power only.


