dash Furniture Power Center, 2 Outlet and 1 USB A/C, Graphite
F3RUR6PRGC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash Trademark Furniture Power Center provides users easy access to USB and traditional power wherever it is needed while its modern design compliments any space. Built around a common set of cube options, the dash product family can be configured at the factory for a variety of power, switch, and data needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With so many potential configurations of power, switching, and trim options, the dash line is ready to meet the needs of designers and end users.
- Easy installation. All dash™ products are easy-to-install, requiring minimal hardware.
- Features tamper-resistant receptacles. Protect users and devices from damage or risk of injury
- Front Mount Unit. This product is required to install from the front, which is easy and flexible. Unit can be mounted vertically and horizontally
- UL Spill Water Compliant. By meeting UL 962A Spill Water Test requirements, the device can even be used in a horizontal surface such as a tabletop.
- FCC Compliance. Operation is subject to the following two conditions: (1) this device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesired operation.
- Device Charging Convenience. Available with 15W USB Type-A and USB Type-C Combination port.
- Mirrored Pairs Available. Made-to-order mirrored pairs are available and feature a different country of origin (Mexico) compared to standard offering. Mirrored pairs flip the order of cubes and the cord-exit side.
- This device complies with FCC Part 15, Subpart B.
Specifications
General Info
| Color | Graphite | ||
| Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Hospitality | ||
| Product Family / Series / Group | dash | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776197020 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 5.438 in | ||
| Product Width US | 2.375 in | ||
| Product Weight US | 1.63 lb | ||
| Cutout Size | 4-15/16" W × 2" H | ||
| Internal Depth | 2.125 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 104869868CRT-001 |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Cord Length | 6 ft | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 1 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come in a 20 Amp?
Hello,
The furniture power centers are currently only available with 15A receptacles.
Thank you
Date published: 2025-07-08
Can this be mounted in a bathroom vanity drawer?
Hi,
No it is not intended to be mounted in a drawer.
Thanks,
Date published: 2024-06-24
What is the current rating for the outlets?
Hello,
The Dash product are supplied with a 14/3 cord-set and 5-15P plug. They are rated at 15 amps. Please refer to the link below for the Dash product line specifications:
https://legrand.webdamdb.com/directdownload.php?ti=119772457&tok=YromoQoC8bYJfEHxhGNGjwRR
Thank you,
Date published: 2022-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD12ZC-U | Ortronics
Infinium M4, Keyed Front Keyed Rear, HDFP Adapters – For Infinium HD M4 Enclosures
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
24S6012GBA99IV | Wiremold
Steel Plugmold Raceway and Multioutlet Assemblies



