Discontinued - Pioc 4 Outlet 1 Usb A, 1 Usb C 20W 1 Usb C 20W **091323**
P4AC20
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Plug-In Outlet Center offers power outlets and USB ports in a slim profile, keeping laptops and electronics charged and ready for work
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 4 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | E309432 | ||
| UPC Number | 086698002724 |
Dimensions
| Product Height US | 1.0 in | ||
| Product Length US | 2.0 in | ||
| Product Width US | 11.0 in | ||
| Product Weight US | 1.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E309432 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 6 ft | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Pre-Wired | Yes | ||
| Maximum Wattage | 20 W | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-20P, 5-20R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
this product seems great, but really hard to find available especially retail.
Hello,
The P4AC20 is generally available to order through electrical distributors.
Thank you,
Date published: 2025-05-12
Hello - How long is the cord on the Wiremold P4AC20 plug in outlet center?
Hi Jennifer,
The cord is 6' long.
Thank you,
Date published: 2022-07-29
Bazaarvoice SAP Hybris Integration Version 2.8.1

