Discontinued - Desktop Power Center Slim 3 Outlet 2 USB White/Gray
WSPC320WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WSPC320CWH
Add power and charging wherever it's needed. Desktop Power Centers offer sleek and easy-to-install solutions that mount directly on surfaces and minimize cord clutter. Perfect for desks, tabletops and workstations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple options: Two versions with reliable power and charging - 3 tamper- resistant power outlets + 2 USB charging ports (3.1A) - 2 tamper-resistant power outlets + 2 USB charging ports (3.1A)
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads
- Easy connections to power sources: 6’ cord reaches walls and floors
- Simple and flexible installation: Mounting kits with options for both horizontal and vertical applications
- Less clutter, more functionality: A sleek, slim design fits unobtrusively on work surfaces
- Seamlessly blends into your space: Two color choices that work with any environment
Specifications
General Info
| Color | White | ||
| Type | Desktop Power Center | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Replaced by Part Number | WSPC320CWH | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL962A | ||
| UPC Number | 786776188967 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 1.952 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010043BOX-001 |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Mounting Type | On Surface | ||
| Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be installed under the desk? or do you have model that under desk?
Hello. Yes, these units can be mounted under a desk. Please see the article at the following link for more details: https://legrand.my.site.com/knowledgebase/s/article/Furniture-Power-Table-Boxes-Desktop-Power-Center-Slim-Mounting-Options-Table-Thickness-Requirements
Thanks!
Date published: 2025-12-11
Need to get delaer cost fot WSPC320BK
Hello,
For pricing inquiries please contact our customer support team directly. They can be reached at 1-844-957-3783 option 2 for Wiremold, followed by option 1 for customer service.
Thank you,
Date published: 2022-01-17
Do these units have any surge protection ?
Hello,
The WSPC series is not surge protected.
Date published: 2021-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF54/300WH | Cablofil
Cablofil Industry leading powder coat wire mesh tray is your cost effective solution for data installations


