2 (51mm) IPS No. 4 Duct, 12 (305mm) Spacing
4-12X2X7/8
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Factory installed round preset duct with internal threads to accept standard connectors. 10' (3m) standard length, 16 gauge galvanneealed steel construction with continuous seam weld. Preset I.D. is 2'' (51mm) conduit
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564410300 | ||
Country Of Origin | United States |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E7020 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Cutsheet
Guide Form Specifications
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1