D42410 Pro Series No. 4 Duct, 24 (610mm) Spacing
D42430
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Factory-installed preset duct. Used for distribution runs. 10' (3m) standard length, 16 gauge galvannealed constrruction with continuous seam weld. Last two digits of Catalog Number indicates preset height.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564544227 | ||
Country Of Origin | United States |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E7020 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Cutsheet
Installation Instructions
Guide Form Specifications
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1