text.skipToContent text.skipToNavigation

WD 10INW 30INL STL SFC CPLT

CP10-S30 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Wallduct With Removable Cover Plates – Bodies include two coupling angles and assembly screws. Bodies are 5ft [1.3m] long and can be field cut to length. Surface flush covers are 30in [762mm] long. Two covers required per body. See page 10 for wire/cable fill capacity information.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Wallduct
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Surface Metal Raceway Fittings: File E4376, Guide RJBT
UPC Number 786564149873
Dimensions
Product Depth US 3.5 in
Product Width US 10.0 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;