Power Pedestal 1-Gang Cover - Black
XPP1G30C-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable outdoor surface mount power pedestal designed for high-amperage applications, supporting everything from equipment and food trucks to temporary events. Built with rugged construction and flexible configurations, it delivers reliable, secure power in demanding outdoor environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
A durable outdoor surface mount power pedestal designed for high-amperage applications, supporting everything from equipment and food trucks to temporary events. Built with rugged construction and flexible configurations, it delivers reliable, secure power in demanding outdoor environments.
- 15–60A Device Compatibility: Supports a wide range of high-amperage devices, delivering flexible, reliable power for demanding outdoor equipment and event applications.
- Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
- Single-Gang Power Configuration: Supports 1-gang device installations for delivering reliable outdoor power to equipment, events, and site needs.
- Outdoor-Rated Construction: Sheet metal form designed for durability in all weather conditions.
- Hinged Cover with Locking Tab: Cover closes automatically to meet while-in-use requirements for 15 and 20 amp devices and prevents unauthorized access.
- Versatile Outdoor Applications: Ideal for powering outdoor equipment, events and permanent installations where dependable power access is required.
- Certifications: UL Listed to NEMA 3R; UL Listed to Standard 1773; Meets while-in-use requirements
Specifications
General Info
| Color | Black | ||
| Product Type | Power Pedestal | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776194753 |
Dimensions
| Product Height US | 30.0 in | ||
| Product Length US | 6.375 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.24 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Maximum Amperage Supported | 60 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 | ||
| Number of Gangs | 1 |
Resources (9)
Installation Instructions
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can this pedestal accommodate both a 14-50R and and 5-20R in the same pedestal?
Hi,
Installing a 50A device would not leave space for any additional receptacles to be installed. Feel free to email us with any further questions at technical.support@legrand.us
Thanks,
Date published: 2026-03-13
We are interested in the Xpp2g recital . Would would be Interested in the 48” unit. What is the cost and availability?
Hello. These power pedestals are available up to 48" as a custom option, which would need to be specially quoted for you through a regional Wiremold sales rep. Please contact us directly if you need further details on this process. Thanks!
Date published: 2025-09-03
Hi, we are planning to install a power pedestal in the barbecue area. Could you please advise approximately what height would be suitable for it?
Hi,
This pedestal is 30" tall.
Thanks,
Date published: 2025-08-21
What is the maximum custom height that can be made
The XPP pedestals are available up to 48" as a custom option. Thanks
Date published: 2025-07-29
Can this model be used in-grade? If not do you offer anything that can be used in-grade?
Hello,
We'd like to discuss your application in further detail. Please call us at your earliest convenience. We can be reached at 1-844-957-3783. We're open Monday - Friday 8:00 AM - 6:00 PM Eastern Standard Time.
Thank you
Date published: 2025-01-06
Is this available in all aluminum construction?
Hi,
No it is not available in aluminum.
Thanks,
Date published: 2024-12-05
Is there a model that allows for (2) 30A Receptacles NEMA 5-30R, in one pedestal?
Hi,
No. Two separate pedestals would be required.
Thanks,
Date published: 2024-09-30
What is the footing size required for the pedestal?
Hello,
The Outdoor Power Pedestal will fit on any standard concrete tube diameter (8", 10" or 12") and the stud anchors provided only require a minimum of 2 inches of concrete.
Thank you
Date published: 2024-09-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP1G30C-BR | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30CD-GN | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30CD-BK | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30CD-BR | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPS30-GN | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPS30-BR | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPS30-SV | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10W1 | adorne Collection
Control lights from anywhere. Part of the adorne with Netatmo solution.
$72.73
