text.skipToContent text.skipToNavigation

Replacement Cover - Black

XPPC-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A durable replacement cover designed to restore protection and appearance for compatible outdoor power pedestal applications, matching the original fit for a clean, consistent look.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protective Component Replacement: Helps shield internal devices and connections from exposure, maintaining reliable outdoor power performance.
  • Durable Construction: Built to withstand weather, impact and harsh outdoor conditions common in public and commercial environments.
  • Easy Swap Design: Enables quick replacement of worn or damaged covers without removing or replacing the full outdoor power pedestal.

Specifications

General Info
Color Black
Product Type Power Pedestal Cover
Material Steel
Application Sector Commercial, Entertainment, Hospitality, Parks, Transit
Product Line Wiremold
Country Of Origin United States
Warranty Type 3-Years from Day of Sale
UPC Number 786776194876
Dimensions
Product Height US 1.375 in
Product Length US 6.375 in
Product Width US 3.0 in
Product Weight US 0.24 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Technical Information
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;