A durable replacement cover designed to restore protection and appearance for compatible outdoor power pedestal applications, matching the original fit for a clean, consistent look.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protective Component Replacement: Helps shield internal devices and connections from exposure, maintaining reliable outdoor power performance.
- Durable Construction: Built to withstand weather, impact and harsh outdoor conditions common in public and commercial environments.
- Easy Swap Design: Enables quick replacement of worn or damaged covers without removing or replacing the full outdoor power pedestal.
Specifications
General Info
| Color | Silver | ||
| Product Type | Power Pedestal Cover | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776194883 |
Dimensions
| Product Height US | 1.375 in | ||
| Product Length US | 6.375 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.24 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Technical Information
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No |
Resources
Installation Instructions
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF105/100BL | Cablofil
Cablofil Industry leading powder coat wire mesh tray is your cost effective solution for data installations
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3232I | Pass and Seymour
15A/125V TradeMaster® Duplex Receptacle