Replacement Locking Plate for Direct Bury Power Pedestal - Silver
XPPDB1GPL-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable replacement locking plate designed to restore secure access and proper function for compatible Direct Bury Power Pedestal applications, maintaining the original fit and reliable performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Secure Access Replacement: Restores proper locking functionality to help protect connections and limit unauthorized access.
- Durable Construction: Built to withstand weather exposure and repeated use in demanding outdoor environments.
- Easy Component Swap: Enables quick replacement of worn or damaged locking plates without replacing the full Direct Bury Power Pedestal.
Specifications
General Info
| Color | Silver | ||
| Type | Device Plate | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776199420 |
Dimensions
| Product Height US | 1.375 in | ||
| Product Length US | 6.375 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.24 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Maximum Amperage Supported | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
Brochure
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPDBC-BR | Wiremold
Direct Bury Pedestal Replacement Cover






