Direct Bury Power Pedestal, 1-Gang Unwired - Silver
XPPDB1G16C-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Discreet and durable, the Direct Bury Power Pedestal eliminates the need for surface mounting, saving installation time and reducing materials. Available in green, brown, silver and black finishes, it's designed to blend seamlessly into outdoor environments. From food trucks to tree lighting, this pedestal keeps any outdoor event running smoothly.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Discreet and durable, the Direct Bury Power Pedestal eliminates the need for surface mounting, saving installation time and reducing materials. Available in green, brown, silver and black finishes, it's designed to blend seamlessly into outdoor environments. From food trucks to tree lighting, this pedestal keeps any outdoor event running smoothly.
- 15–20A Device Compatibility: Accommodates standard 15–20 amp devices, providing reliable power for common outdoor equipment and applications.
- Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
- Pre-Wired & Unwired Options: Choose prewired for quick installation or unwired for full on-site customization
- Certifications: UL Listed to NEMA 3R; UL Listed to Standard 1773; Meets while-in-use requirements
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Silver | ||
| Product Type | Power Pedestal | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776199284 |
Dimensions
| Product Height US | 41.0 in | ||
| Product Length US | 3.5 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 25.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Maximum Amperage Supported | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 | ||
| Number of Gangs | 1 |
Resources (10)
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G16-GN | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30-GN | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G16-BR | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30D-BK | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30D-BR | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047-2BBFF | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC2KL | Pass and Seymour
Extra Heavy-Duty Spec. Grade and Security Switches
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK20GB606TRGFI6 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFRPT3 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047JX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4000C315 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047WX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL5256-D2A | Wiremold
Easily distribute communication and power wiring while maintaining aesthetics.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSB2AC6W4 | adorne Collection
Fast-charging outlet module with a USB Type-A and a USB Type-C connection.
$81.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G20GB606TR | Wiremold
6' Plugmold Tamper-Resistant multioutlet system







