text.skipToContent text.skipToNavigation

Discontinued - 4FFATC Furniture Feed Poke-Thru Assembly

4FFATCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  4FFATC15BK

Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4'' and one 1 1/4'' trade size conduit. Finish cover flange provided with one 3/4'' and one 1 1/4'' trade size screw plug opening. Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. 4FFATC Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard Protection. Integral design component that prevents water, dirt and debris from entering power and communication compartments. Whenever you see the TopGuard protection icon on any Wiremold product, you''ll know it meets and exceeds UL scrub water exclusion requirements for tile and carper floors.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors..
  • Provides one 3/4'' opening for power and one 1 1/4'' opening for communication cabling. Provides largest dual service capacity for furniture feed applications in the industry. UL Listed for both power and communication furniture feed applications.
  • Step-on-it installation. Quick and easy installation without the need for additional fasteners or the need for a second installer.
  • Suitable for use in air handling spaces in accordance with Sec. 300-22 (C) of the National Electrical Code.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.

Specifications

General Info
Product Line Wiremold
Country Of Origin Mexico
Replaced by Part Number  4FFATC15BK
UPC Number 786564028574
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We are about to specify your 4FFATC poke through device for our 8-story high rise commercial building. Could you please confirm if the product rated per ASTM E814? Thanks!

Asked by: Fan Wang
Hello, The current 4FF poke-thru (4FFATC15) is UL listed and UL Fire Classifed. However, poke-thru assemblies are not considered penetrations for UL testing purposes. Below is a link to our website which includes UL information. Please let us know if additional information is needed by emailing technical.support@legrand.us. https://www.legrand.us/wire-and-cable-management/poke-thru-devices/furniture-feed/4ffatc15-flush-furniture-feed-poke-thru-assembly-black/p/4ffatc15bk Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-07
  • y_2025, m_9, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_4FFATCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT