Flange Conduit Adapter Assembly, Bronze
4FFCTC15BZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one 3/4'' and one 1 1/2'' trade size conduit adapters and closure plugs. Covers available in painted black (BK), gray (GY), brass(BS), nickel (NK), bronze (BZ), and forged brushed aluminum (AL). Use with the 4FFSTC15 insert to form a complete poke-thru assembly. NOTE: Assembled with a scrub water gasket. For use on tile or carpet floors. 4FFATC Series Poke-Thru Devices require a 4'' (102mm) diameter hole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Complete with one 3/4'' and one 1 1/2'' trade size conduit adapters and closure plugs. Covers available in painted black (BK), gray (GY), brass(BS), nickel (NK), bronze (BZ), and forged brushed aluminum (AL). Use with the 4FFSTC15 insert to form a complete poke-thru assembly. NOTE: Assembled with a scrub water gasket. For use on tile or carpet floors. 4FFATC Series Poke-Thru Devices require a 4'' (102mm) diameter hole.
- Complete with one 3/4'' and one 1 1/2'' trade size conduit adapters and closure plugs.
- Covevrs available in painted black (BK), gray (GY), brass(BS), nickel (NK), bronze (BZ), and forged brushed aluminum (AL)
- Use with the 4FFSTC15 insert to form a complete poke-thru assembly
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
Specifications
General Info
| Color | Bronze | ||
| Product Type | Poke-Thru Cover | ||
| Material | Die-Cast Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | 4FF Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| Cover Style | Flush, Furniture Feed | ||
| UPC Number | 786564085423 |
Dimensions
| Product Depth US | 16.0 in | ||
| Product Width US | 8.25 in | ||
| Product Weight US | 2.27 lb | ||
| Core Hole Size | 4 in | ||
| Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Conduit | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Tile, Wood |
Resources (10)
Installation Instructions
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS0501 | Pass and Seymour
Heavy-Duty, Short Length, Rotating Eye, K-Type
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS0502 | Pass and Seymour
Heavy-Duty, Short Length, Rotating Eye, K-Type
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM0501 | Pass and Seymour
Medium Duty, Short Length, Flexible Eye, T-Type
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM3501 | Pass and Seymour
Medium Duty, Short Length, Flexible Eye, T-Type
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM0752 | Pass and Seymour
Medium Duty, Standard Length, Flexible Eye, T-Type
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SCK1751 | Pass and Seymour
Double Weave, Standard Length, Closed Mesh, Offset Eye
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM1002 | Pass and Seymour
Medium Duty, Standard Length, Flexible Eye, T-Type
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SCK0751 | Pass and Seymour
Double Weave, Standard Length, Closed Mesh, Offset Eye
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MSP125 | Pass and Seymour
High Strength with Flexible Eye
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SCK2502 | Pass and Seymour
Double weave, Long Length, Closed Mesh, Offset Eye
