4In Cover Assembly Surface Satin Brass
4CTCSB-NA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, the Evolution™ Series Recessed Poke-Thru device provides convenient access to power, communications and audio/video services recessed below floor level with maximum device protection. With two gangs of capacity, you will be able to effortlessly configure the unique needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and a variety of powder coated finishes designed to match any space. These devices are ideal for kiosks, training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for retrofit and new construction
- Convenient access to power, communications and A/V services recessed below floor level with maximum device protection
- Two gangs of capacity
- Ideal for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open space architecture
- Buy America Compliant
Specifications
General Info
| Color | Satin Brass | ||
| Type | Cover | ||
| Material | Die-Cast Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | BAA | ||
| Cover Style | Flush | ||
| UPC Number | 786564110057 |
Dimensions
| Product Height US | 5.625 in | ||
| Product Length US | 5.625 in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 1.431 lb | ||
| Core Hole Size | 4 in |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes | ||
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No | ||
| Product Environmental Profile | Yes |
Technical Information
| Floor Type | Carpet, Tile, Wood |
Resources
Installation Instructions
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

