8In Surface Style Cover Tamper Resistant Brushed Aluminum
8CTC2AATR-NA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, the Evolution™ Series 8" Poke-Thru device provides convenient access to power, communications and A/V services recessed below floor level with maximum device protection. With five gangs of capacity that allow you to configure the unique needs of your space, services can be placed in any location within the unit. The low-profile, durable metal covers are available in seven finishes to match the aesthetics of any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting the cables while reducing tripping hazards. This device is ideal for meeting and training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed for retrofit and new construction, the Evolution™ Series 8" Poke-Thru device provides convenient access to power, communications and A/V services recessed below floor level with maximum device protection. With five gangs of capacity that allow you to configure the unique needs of your space, services can be placed in any location within the unit. The low-profile, durable metal covers are available in seven finishes to match the aesthetics of any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting the cables while reducing tripping hazards. This device is ideal for meeting and training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture.
- Designed for retrofit and new construction
- Provides convenient access to power, communications and A/V services recessed below floor level with maximum device protection
- 5 gangs of capacity
- Low-profile, durable covers come in seven finishes to match the aesthetics of any space
- Cover features sliding doors that allow cables to neatly egress from the unit
- Ideal for meeting and training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture
Specifications
General Info
| Color | Brushed Aluminum | ||
| Product Type | Poke-Thru Cover | ||
| Material | Die-Cast Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | BAA | ||
| Cover Style | Surface | ||
| UPC Number | 786564110774 |
Dimensions
| Product Length US | 9.25 in | ||
| Product Width US | 9.25 in | ||
| Product Weight US | 3.2 lb | ||
| Core Hole Size | 8 in |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes | ||
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No | ||
| Product Environmental Profile | Yes |
Technical Information
| Floor Type | Carpet, Polished Concrete, Terrazzo, Tile, Wood |
Resources (12)
Installation Instructions
BIM Models
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Where is the key to the tamper resistant lock? We purchased three covers and did not receive a key.
Hello,
Thank you for your inquiry. To open the tamper-resistant Evolution Poke-Thru covers, you will need a #6 spanner head screwdriver. The tool is not included with each cover but can be found at many hardware stores and are available from a variety of online retailers.
Date published: 2026-04-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6ATC2PAVBZ | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and a bronze surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8CFFTCBZ | Wiremold
8-inch diameter furniture feed poke-thru surface style cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR8300HCHW | Pass and Seymour
20A 125V Hospital-Grade Tamper-Resistant Dual Controlled Plugload Compact Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR8300HCHRED | Pass and Seymour
20A 125V Hospital-Grade Tamper-Resistant Dual Controlled Plugload Compact Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
19-108-T2SD | Ortronics
STANDARD EQUIPMENT RACK
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
19-96-T2SD | Ortronics
STANDARD EQUIPMENT RACK
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
15115CHA | Wiremold
For use with 6" Evolution Poke-Thrus
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6ATC2SN | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8ATC2AA-NA | Wiremold
Convenient connectivity where you need it most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8ATC2SN | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8ATC2PCRAA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CT2SN | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CT2AA-NA | Wiremold
Convenient connectivity where you need it most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5851I | Pass and Seymour
Heavy-Duty Spec Grade Single Receptacles, Side-Wire, 20A, 250V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP4250NA | On-Q
Low-profile, USA-made 42-in Wi-Fi transparent plastic enclosure deisgned to integrate wireless devices into traditional structured wiring installations
$201.56


