Wiremold OFR Series Over floor Raceway Base and Cover - 4 ft Length
OFRBC-4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
Length
4.0 ft
- 4.0 ft
- 8.0 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
- This product meets the material restrictions of RoHS
- Durable black powder coat finish.
- Tamper-resistant, four-channel raceway.
Specifications
General Info
| Color | Black | ||
| Product Type | Raceway | ||
| Material | Aluminum, Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Floor | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776199161 |
Dimensions
| Product Depth US | 0.63 in | ||
| Product Height US | 6.88 in | ||
| Product Length US | 48.0 in | ||
| Product Width US | 6.88 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Energy Savings | No | ||
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 4 |
Resources (33)
Cutsheet
Installation Instructions
CAD Drawings
OFR Inside Elbow, OFR17
dxf
OFR Large Vista Transition, OFR89-VFL
dxf
OFR Series 2400 Raceway Transition - OFR89-2400
dxf
OFR Series 4000 Raceway Transition - OFR89-4000
dxf
OFR Series Blank Device Plate - OFR47-B
dxf
OFR Series Communications Device Plate - OFR47-2A
dxf
OFR Series Communications Device Plate - OFR47-V
dxf
OFR Series Coupling - OFR1
dxf
OFR Series Crossover Kit - OFR48-4GX
dxf
OFR Series DS4000 Raceway Transition - PFR89-DS4000
dxf
OFR Series Duplex Device Plate - OFR47-D
dxf
OFR Series Extron MAAP Device Plate - OFR47-U
dxf
OFR Series Extron MAAP-2A Combo Device Plate - OFR47-U2A
dxf
OFR Series Grounding Clip - OFR9
dxf
OFR Series Overfloor Large Vista Transition - OFR89-VIS
dxf
OFR Series Overfloor Raceway 2-Gang Box - OFR48-2
dxf
OFR Series Overfloor Raceway 4-Gang Box - OFR48-4
dxf
OFR Series Overfloor Raceway Base & Cover - OFRBC-8
dxf
OFR Series Overfloor Raceway Base & Cover - PFRBC-8
dxf
OFR Series Overfloor Raceway Base - OFRB-8
dxf
OFR Series Overfloor Raceway Decorator Device Plate - OFR47-R
dxf
OFR Series Overfloor Raceway Flat Elbow - OFR11
dxf
OFR Tee/Cross, OFR15
dxf
Overfloor Raceway In-Wall, OFR10IW
dxf
Overfloor Raceway Seam Clip, OFR6
dxf
OFRBC-4 CAD Drawings
dxf
Show More
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GG4 | adorne Collection
A cool neutral tone, primed to create an equally cool vibe.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
436-2-11/2 | Wiremold
Installed either before or after concrete pour to create activation from duct.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
436-2-7/8 | Wiremold
Installed either before or after concrete pour to create activation from duct.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSRC9AMDTCAL | Wiremold
Bring single service power or communication directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSRC9AMDTCGY | Wiremold
Bring single service power or communication directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
421 | Wiremold
Highly flexible duct system to meet varying project demands.




