text.skipToContent text.skipToNavigation

Wiremold OFR Series Overfloor Raceway Base and Cover

OFRBC-8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 135ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Product Series OFR Series
Type Raceway Base, Raceway Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed Surface Metal Raceway: Report Number G100217061CRT-001
UPC Number 786776175141
Dimensions
Product Depth US 0.63 in
Product Height US 6.88 in
Product Volume US 416.1 cu in
Product Width US 96.0 in
Product Weight US 2.0 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  G100057860CRT-001
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 4
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this come in different lengths or can it be cut?

Asked by: Jason77
Hello. This raceway only comes in 8' lengths, but it can be cut to the desired length in the field. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-09-24

Does OFR raceway come in different colors

Asked by: Anonymous
Hello, The OFR raceway is currently only available in black. Thank you
Answered by: Wiremold Tech Support
Date published: 2025-07-11

Where can I find a current catalog of all parts and accessories available with OFR?

Asked by: JW62
Hello. We do have a Resources page with a list of full series cutsheets. The OFR series cutsheet PDF can be downloaded using the following link: https://legrand.webdamdb.com/directdownload.php?ti=55656453&tok=HwZkHjSikhVDo/rOFweoqQRR Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-06-26

Where can I find a current catalog of all parts and accessories available with OFR? For example, I recently installed some OFR, and in one of the paper manuals, it mentioned bushings called OFRCE that are required to maintain code. But I can't find that.

Asked by: Jakin Thomas
Hello, Attached is a link to the product cutsheet for OFR raceway. OFRCE bushing was a misprint in older literature. Bushings are not mandatory in order to maintain code.
Answered by: Wiremold Tech Support
Date published: 2025-07-02

I have a client that wants to use this in an industrial setting, what is the weight limit that can be placed on top of the wire way once installed?

Asked by: Anonymous
Hello. Our OFR series raceway meets the required minimum 300 lbs static load rating, and has not been tested for rolling loads. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-04-01

Hi just wondering if this is UL listed. Thanks

Asked by: CLEE
Hi, This is cETLus listed. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-02-18

Does the OFR series come in different colors or only in black?

Asked by: Karen
Hello. Our OFR series over-floor raceway is only available in Black. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-08-29

We were looking to add the OFR89-DS4000 raceway transition, but it seems this is custom built product with a long lead time. Are there any alternative options in stock?

Asked by: Michael
Hello, OFR89-DS4000 is the only option available to transition between OFR and DS4000 raceways. This appears to be a made-to-order item which has a leadtime.
Answered by: Wiremold Tech Support
Date published: 2024-08-22
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_31
  • loc_en_US, sid_OFRBC-8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT