text.skipToContent text.skipToNavigation

Discontinued - Bungee Wraps

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Reusable, mountable wraps for organizing loose cables.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Self-adhesive backing: Makes installation fast and easy.
  • Organize cables and cords: Pack includes 10 Bungee Wraps to easily organize cords in multiple locations.

Specifications

General Info
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 086698001208
Dimensions
Product Weight US 0.174 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed