text.skipToContent text.skipToNavigation

Discontinued - CordMate Flex

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This 5' long, 3/8'' diameter tube bridges loose cables running from components to on-wall channels. Join CordMate Flex with CordMate channel for a complete cable management solution. Easy installation, no tools required.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Split flexible tube: Allows easy cord insert and removal.
  • Easy installation: Peel and press adhesive - no tools required.
  • Capacity: The 5' CordMate Flex has a 3/8'' diameter.

Specifications

General Info
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 086698001369
Dimensions
Product Weight US 0.006 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;