
Wiremold CordMate Cord Cover Kit is the quick, easy way to conceal a single cord or cable. Its stylish design complements most interior decors and is great for concealing lamp and extension cords as well as phone cables. The kit comes 9 ft. of channel and multiple fittings so you have everything you need to complete an average project in your home or office.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Streamlined: to blend with any décor.
- Great for Concealing and Cord Organizing: conceal phone wires, cables, cords and speaker cable.
- Self-adhesive backing: simple to install on a baseboard or wall.
- Perfect for family rooms or bedrooms.
- Easily organize cords and cables.
- Paintable.
- This product meets the material restrictions of RoHS.Tools needed for installation:
- Tape measure
- Fine tooth hacksaw
Specifications
General Info
Color | White | ||
Product Series | CordMate Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 086698841279 |
Dimensions
Product Weight US | 0.534 lb |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Instruction Sheet
Brochure
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the part number for the vordmate lll flat elbow so I can order one?
Hello. The Cordmate III series part number C310 includes several fittings. As that series corresponds to our Uniduct 2900 series, you can order just the flat elbow using part number 2911-WH. Thanks!
Date published: 2025-04-14
Will a cordmatell flat elbow fit the cordmate lll ?
Hello. No, those raceways have different dimensions, as follows: Cordmate II corresponds to our Uniduct 2800 series raceway, which is 1" x 1/2", and Cordmate III corresponds to the 2900 series, which is 1-1/2" x 3/4". The elbows and other fittings match those different dimensions, so they are not interchangeable. Thanks!
Date published: 2025-04-14
Is this product removable?
The adhesive provided on the CordMate as well as our other Raceways strongly bonds to the wall, for a reliably sturdy installation. It can be removed, but some damage to the wall is possible in the process. We recommend the following steps to remove the product and adhesive from the wall:
1) Using a spray bottle, spray vinegar directly where the adhesive is found on the wall. Allow the vinegar time to soak into the adhesive, to help deteriorate it. A putty knife can then be used to pry the product and adhesive from the wall surface.
2) Use a citrus-based adhesive remover from a local hardware store. Follow the instructions on the bottle.
Date published: 2024-08-26
What type of plastic are the channel, elbows, and couplings made of?
Hello. These components are all made of PVC material. Thanks!
Date published: 2024-04-01
Does the Cordmate II need to be primed before paint?
Even though primer is not a necessary element when painting plastic or steel raceways, better results are achieved when using it.
To paint a plastic raceway, it is not necessary to sand before painting. Just apply the primer and then paint using only latex-based paint.
Date published: 2024-01-09
Is this product UV stable ?
Scott,
There is no UV rating for this product.
Thanks,
Date published: 2023-12-26
How do you open the channel
Hello,
Please reference the Article link below from our website.
I'd also like to add that a second flat head screwdriver may also help once you get the cover partially open using the first screwdriver.
https://legrand.my.site.com/knowledgebase/s/article/Raceways-How-to-separate-the-cover-from-the-base-on-Wiremold-non-metallic-PVC-raceways
Thank you
Date published: 2023-12-12
This kit was super easy to use. We purchased the cordmate c100/c110 in black and need one more flat elbow. Are we able to purchase additional connectors?
Hi Lisa,
We appreciate the feedback! The C100/C110 kits are available in the white finish only. We do offer a C210BK and C310BK (larger) cord cover kits which are available in a black finish. If those might be the ones you have instead then you can reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support for assistance with replacement parts. You can also email us with pictures to help identify what you might have at technical.support@legrand.us. Thank you.
Date published: 2022-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5738AF | Wiremold
Add or extend power, phone, or data lines.