text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Combination Connector Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For connecting raceway, without offsetting, to any 3 1/4" (83mm) or 4" (102mm) outlet box mounted on the surface with a KO for 1/2" (12.7mm) conduit.

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Fitting
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7
UPC Number 786776070637
Dimensions
Product Depth US 1.38 in
Product Height US 3.0 in
Product Volume US 6.75 cu in
Product Width US 1.63 in
Product Weight US 0.18 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there an endcap to cap off a 500 or 700 series? In some applications we would want to stop the raceway along a doorframe and there is no room to put a box there. I cant find any type of trim end cap piece.

Asked by: Eric
Hello. As most installations would run the raceway to some kind of box or fitting, there is no blank end cap in the 500 / 700 series. The best option would be the V57242 Utility Box, but if that is too large for this application, other fittings such as the V5784 might be used in place of an end cap. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-10-04

How do you install the oval bushing? The photo in the instructions is worthless.

Asked by: Chris
Hi, Referring to the installation instructions. The top part shown on that bushing will go through the knockout opening. You will then press the bushing in towards the knockout. The bottom tab piece on the bushing should help hold it in place. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-07-25

I understand the cover and the base for the covet but what is or how is the 1 small piece used (with the small oval cutout)? B17 Thanks in advance

Asked by: Bob Atwood
The picture does not do a very good job of showing how to install the oval bushing. Please explain further.
Answered by: Chris
Date published: 2024-07-24

Is there a transition from an 1 1/4" conduit to a 700 series?

Asked by: Anonymous
Hello. We have fittings to connect 1/2" conduit and 3/4" conduit to 700 series raceway, but none for larger conduit than that. You would need to reduce the conduit to one of those smaller sizes and then transition to the raceway. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-05-14

Can the B-17 be used as a junction box?

Asked by: Mike
Hello. The B-17 (or V5785) is only a connector. For a junction box, you would need the V57242. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-01-16

HOW MANY WIRES CAN i GET INTO 700 SERIES WIREMOLD

Asked by: allan
Hello, The 700 series raceway has capacity for (7) 12 AWG wires, (10) 14 AWG or (4) 10 AWG. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-07
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_V5785, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT