text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Two-Gang Extra Deep Switch and Receptacle Box Fitting, Ivory

V5744-2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
UPC Number 786776070507
Dimensions
Product Depth US 2.88 in
Product Height US 4.88 in
Product Volume US 68.59 cu in
Product Width US 4.88 in
Product Weight US 1.06 lb
Knockout Size 1 in, 1/2 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are there 6-gang outlet boxes available? Say,5744-6?

Asked by: Martin G.
Hello, We don't currently offer an extra deep 6-gang box. The V5748-6 is available, which is 1 3/4" deep. Thank you
Answered by: Wiremold Tech Support
Date published: 2025-02-03

Can you please tell me the RAL color code of the backbox?

Asked by: Konstantinos
Hello, The Wiremold Ivory, V5744-2 is a custom color. Unfortunately a RAL color code is not available. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-07

What is the size of the 4 screws that hold the box to the back plate?

Asked by: Paul J
Paul, It is as #6-32X2-3/4 FLAT COMBO. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-07-20
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_V5744-2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT