
Wiremold 700 Series Internal Elbow Fitting, Ivory
V717
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 700 Series is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
UPC Number | 786776070248 |
Dimensions
Product Depth US | 3.88 in | ||
Product Height US | 0.75 in | ||
Product Volume US | 11.29 cu in | ||
Product Width US | 3.88 in | ||
Product Weight US | 0.21 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RPAV3CTCBK | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5748S | Wiremold
Wiremold 500/700 Series Shallow Switch and Receptacle Box Fitting in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2300BAC | Wiremold
Wiremold 2300 Series Raceway Base and Cover in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6STCPAV | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and works with the Evolution 6CT style covers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5745 | Wiremold
Wiremold 500/700 Series Combination Switch and Receptacle Box Fitting in Ivory