text.skipToContent text.skipToNavigation

Plugmold Hard-Wired Multi-Outlet Strip 3 foot long with receptacles 6 inches on center, Ivory

V20GB306 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation.
  • Compact, low profile appearance. Requires minimal space.
  • Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
  • Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
  • Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Ivory
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
UPC Number 786776093162
Dimensions
Product Depth US 0.88 in
Product Height US 1.25 in
Product Volume US 39.6 cu in
Product Width US 36.0 in
Product Weight US 1.95 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a two-circuit plugmold with receptacles six inches on center?

Asked by: Gary
Hi, Not as a standard product, however it can be done as a custom order. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-05-06

I will be mounting these under the cabinet and my wiring is coming through the wall behind the cabinet. Can the connection be made from the side instead of the back? Is there a special end cap ro feed the romex?

Asked by: Anonymous
Hello, The V2010A2 ivory entrance end fitting can be used to feed into the side of the Plugmold at the end. Thank you
Answered by: Wiremold Tech Support
Date published: 2025-03-24

Is plug mold listed for face up  position to be installed in work surface applications Nec 406.5G

Asked by: Dave
Hello, Plugmold is approved for surface mount applications that are not considered recessed. Unless approved by the local Authority Having Jurisdiction, Plugmold should not be installed recessed. 406.5(F) Receptacles in Work Surfaces Receptacles assemblies and GFCI receptacle listed for work surface or countertop applications shall be permitted to be installed in work surfaces. 406.5(G) Receptacle Orientation Receptacles shall not be installed in a face-up position in or on a countertop surface or work surface unless listed for countertop or work surface applications. 406.5(H) Receptacles in Seating Areas or Other Similar Surfaces In seating areas or similar surfaces, receptacles shall not be installed in a face up position unless the receptacle is any of the following: (1) Part of an assembly listed as a furniture power distribution unit, if cord and plug connected. (1) Part of an assembly listed either as household furnishings or as commercial furnishings. (1) Listed either as a receptacle assembly for countertop applications or as a GFCI receptacle assembly for countertop applications. (1) Installed in a listed floor box. I would not recommend mounting a receptacle in the face up orientation, unless the product has been subjected to the UL spill test in one of the following standards; UL 111 - The Standard for Multioutlet Assemblies UL 1363 - The Standard for Relocatable Power Taps UL 962A - The Standard for Furniture Power Distribution Units The spill tests in these standards ensures that the products are designed to prevent shock hazards, in the event that liquid is spilled on the product. Any product that has not been evaluated for conformance to the spill test requirements in the above standards should not be mounted with receptacles in a face-up orientation. While the use of a GFCI breaker or device would provide a extra degree of protection, products evaluated and listed to have receptacles in the face up orientation provide the safest solution.
Answered by: Wiremold Tech Support
Date published: 2024-10-24

Can I just get the rail and top plate with no outlets or wiring so that I can customize to my standards And is possible to get it in black

Asked by: Anonymous
Hello, Yes, the base and cover are available without outlets in black. BK2000BC is the part number for a 5ft length of base and cover in black.
Answered by: Wiremold Tech Support
Date published: 2024-10-07

can plugmold be shortened. I only need 6 inches with one outlet

Asked by: jill
Jill, We do not recommend cutting the plugmold shorter that 1 foot in length. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-10-07

Are the strips paintable to match cabinetry?

Asked by: Pamela
Hello Pamela, Yes, Plugmold can be painted to match. To paint Plugmold, first sand the surface lightly with fine 180-grit sandpaper. Apply primer on the surface and paint the raceway, using only oil-based enamel paint. Please note the outlets should not be painted. Plugmold is available in ivory, gray, white, black or stainless steel which cannot be painted. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-11-24

Does plug mold come in 18" sections?

Asked by: Anonymous
Hello, Plugmold does not come in 18" sections, however a longer piece can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting. Thank you-
Answered by: Wiremold Tech Support
Date published: 2024-03-11

Do you have plugmold that accepts hospital grade receptacles

Asked by: Gerry Donahue
Hi Gerry, Unfortunately the Plugmold systems cannot be made to accept hospital grade devices. The closest option is our 3000 series which can have devices field installed. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-09-30
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_V20GB306, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT