

Wiremold 20GB606 Plugmold Multioutlet System in Ivory
V20GB606
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation.
- Compact, low profile appearance. Requires minimal space.
- Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
- Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
- Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Color | Ivory | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installed Devices | Single Receptacle | ||
Number of Receptacles | 12 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
UPC Number | 786776093254 |
Dimensions
Product Depth US | 0.88 in | ||
Product Height US | 1.25 in | ||
Product Volume US | 79.2 cu in | ||
Product Width US | 72.0 in | ||
Product Weight US | 3.78 lb | ||
Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
it the product available in black?
Hi,
BK20GB606 would be the part number for that item in black.
Thanks,
Date published: 2025-06-16
I need to connect the plug mold on top of low rise appliance display platforms. I cannot access the back of the plug mold to use the knock outs. Can I attach a 1/2" Conduit or Flexible MC cable to the end the plug mold?
Hello,
Yes, Plugmold can be fed from the end with V2010A2 entrance end fitting.
Date published: 2025-01-23
I cannot find adequate instructions on how to leave the end of the strip. Is it safe to just wire nut the ends of the conductors?
Hi,
Yes, you would need to cap them off with some type of wire nut or out pressure type wire connectors. (W30/W30G)
Thanks,
Date published: 2024-11-01
Can this raceway be cut to size?
Hi,
Yes it can be cut down in the field.
Thanks,
Date published: 2024-10-08
Does this system support GFCI? I'm looking to install this over my garage workbench, which requires GFCI protection right? Ideally the GFCI is bundled in the Plugmold system, such that it's the first outlet in the chain to protect the others.
Hello,
The V20GB606 Plugmold does not have built in GFCI protection. You can use either a GFCI breaker or GFCI receptacle to protect the Plugmold. We also have the V20GB606TRGFI6, which includes a built in GFI module.
Thank you
Date published: 2023-07-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RD4RNI | radiant Collection