

Wiremold BK20GB509TRUSBA Alternating USB Tamper-Resistant Plugmold Multioutlet System, Black
BK20GB509TRUSBA
Wiremold
Wiremold BK20GB509TRUSBA Alternating USB Tamper-Resistant Plugmold Multioutlet System is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging- Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes- Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design- Low-profile design installs in tight locations while offering multiple power and USB charging connections. Receptacle spacing accommodates bulky AC adapters.
- Tamper-resistant receptacles- Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.
Specifications
General Info
Color | Black | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | USB-A Charging | ||
Installed Devices | Single Receptacle, USB-A Ports | ||
Number of Receptacles | 3 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
UPC Number | 786776184433 |
Dimensions
Product Depth US | 0.75 in | ||
Product Height US | 1.38 in | ||
Product Volume US | 62.1 cu in | ||
Product Width US | 60.0 in | ||
Product Weight US | 2.04 lb | ||
Receptacle Spacing | 9 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Environmental Conditions | Dry interior locations | ||
USB Amperage | 2.4 A | ||
Indoor/Outdoor | Indoor | ||
USB Wattage | 15 W | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 3 | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
CAD Drawings
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Rated 1 out of
5
by
Nick from
Horrible.
I want to know legrands thought process when manufacturing this product. The cover does not snap over the USB transformers. the transformer is taller and as wide as the base. Horrible product and design, do better next time please.
Date published: 2025-02-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come in 2 circuit? Preferably alternating each plug?
Hello,
The standard configuration includes one circuit. A two-circuit setup is available as a custom option and requires a minimum order of six pieces.
Date published: 2025-08-04
I bought some of these at a local restore and I would like to put them on my workshop at home but I want to make sure I can take them apart the correct way I don't want to bend them all up trying to bust them apart can you help me
Hello Pete,
The Plugmold cover of the product in the package is not physically snapped on to the Plugmold base. Not only does it make it easier to fasten the base but it's also easier to wire the product.
Please contact us direct with any additional questions. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Thank you,
Date published: 2023-11-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2048 | Wiremold
Wiremold 2000 Series Single-Gang Device Box Fitting in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDSBBK | radiant Collection
Replacement bezels are available in case original bezel is lost or damaged.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDBNI | radiant Collection
radiant Furniture Power Centers allow you to convenientlybring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDB2WH | radiant Collection
Bring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.