

Reversible Small Mouth Beam Clamp 3/8'' - Box of 100 [F001043]
F001043
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Fasteners | ||
Finish | Electrozinc | ||
Application Sector | Commercial | ||
Product Line | Cablofil | ||
Country Of Origin | China |
Dimensions
Product Depth US | 10.5 in | ||
Product Height US | 5.0 in | ||
Product Volume US | 0.266 cu ft | ||
Product Width US | 8.75 in | ||
Product Weight US | 31.0 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1