Menu
Search
Menu
Plugmold Multi-Outlet Cord-Ended Strips
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Product Series: Plugmold
Surge Protected: No
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: On-wall
Dimensions
Overall Dimensions (US): 40" L x 1 9/32" W x 3/4" H
Cord Information
Cord Length US: 6'
Technical Information
Amps: 15A
Material: Steel
Volts: 125V
Number Of Outlets: 6
Buy American Act Compliance
Buy American Act Status: Buy American Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the 15 amp switch on the end of my pm36c six outlet used for? It seems to be in a locked position. Would it be the reason why one of my outlets does not work?

Asked by: Nickybravo
The switch at the end is the circuit breaker reset. The switch is only used if the strip were to trip, and you can reset it. If it tripped, then all outlets would not work. If only one outlet does not work, and the rest do, the unit itself may be need to be replaced.
Answered by: Wiremold Tech Support
Date published: 2018-07-30

Where can I find the brackets used to mount the PM36C Multi-outlet Strip? I have one but I can't find the brackets..

Asked by: Franklin
I found the VPMAP, Accessory Pack for Plugmold Strips for $5.97 at Home Depot before I got your response. It includes the brackets that I was looking for. It wasn't free but still a reasonable solution. Thanks
Answered by: Franklin
Date published: 2018-05-27

What is the recommended rated power cord/wire to use with the Plugmold Hard-Wired Multi-Outlet Strip? I need to make a power cord a little over 7' to install my outlet strip. What do you recommend? I was planning on using 12-3 AWG SOOW wire cable.

Asked by: Keith W.
Plugmold hard-wired sections are not listed for use with an SOOW cord. We wouldn't be able to provide recommendations since it would require modification to the product, and be subject to the local authority having jurisdiction for approval. The Plugmold is UL listed as a multi-outlet assembly (not a relocatable power tab), and would need to be fed/wired directly into the circuit.
Answered by: Wiremold Tech Support
Date published: 2018-04-13
  • y_2018, m_12, d_7, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PM36C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;