Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Tamper-Resistant Plugmold Kit, Black
Sorry! That combination does not exist.
$91.41USD
Find a Store
Temporarily out of stock.
Specifications
General Info
Product Series: Plugmold
Special Features: Tamper-Resistant
Surge Protected: No
Listing Agencies/Third Party Certifications
cULus: Yes
Construction Information
Installation Location: On-wall
Technical Information
Amps: 15A
Material: Steel
Volts: 125V
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Resources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;