News: Legrand acquires ConnectracĀ®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Tamper-Resistant Plugmold Kit, White
Sorry! That combination does not exist.
$91.41USD
Qty
Find a Store
ADD TO CART
Specifications
General Info
Product Series: Plugmold
Special Features: Tamper-Resistant
Surge Protected: No
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
Construction Information
Installation Location: On-wall
Technical Information
Amps: 15A
Material: Steel
Volts: 125V
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can the length of this unit be shortened to fit under a 30" cabinet? 

Asked by: Veronica
Hello, This product is able to be cut down on site. You'll need to keep a minimum of 2 1/2" from the cut, to the first outlet (3" to center of the first outlet), to accommodate wire connections, and end fittings. Thank you,
Answered by: Wiremold Tech Support
Date published: 2019-07-15

Hi I am looking at the PMKTR in stainless steel. What are the dimensions of the strip? We want to use it in a kitchen peninsula. Thank you

Asked by: John
The PMKTRS306 kit has been replaced by part # PMTR2S306. The outlet strip in the new kit is the same as in the old kit. The dimensions of the strip are 36" long x 1-9/32" wide x 3/4" deep.
Answered by: Wiremold Tech Support
Date published: 2019-09-10

can you put a garbage disposal switch in the wire mold?

Asked by: Dave
A garbage disposal switch can be installed in a separate surface mount device box at either end of the Plugmold strip.
Answered by: Tech Support Team
Date published: 2019-03-11

Can this be siege protected and grounded.  Our contractor says we have to have it grounded to meet code when using it as under cabinet outlets in outnumber kitchen.

Asked by: Albert
Surge protection isn't an option for this product. The internal wiring includes a hot, neutral and ground wire. If the housing needs to be grounded separately we also offer the 2009 ground clamp as an optional part.
Answered by: Tech Support Team
Date published: 2019-01-24

The hardwire unit has wires at both ends.  The installation directions do not say how to cut off or cap the unneeded wires at the end of the unit?? How do you recommend capping them off? 

Asked by: Dale
The wires at the end of the hardwired Plugmold strip are capped of using wirenuts that are UL listed and approved for that purpose. Each wire must be capped off separately from the others.
Answered by: Wiremold Tech Support
Date published: 2019-01-22

What are the dimensions of this product installed? depth width height?

Asked by: craig
The strip is 3/4" deep and 1 9/32" wide.
Answered by: Wiremold Tech Support
Date published: 2018-10-30
  • y_2019, m_10, d_23, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PMTR2W306, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 129ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;