Wiremold® Ratchet-Pro™ Series Floor Boxes provide single- and dual-service capability in a variety of easy-to-install round floor boxes. These designs allow the flexibility for providing power, A/V or communication services to open-space areas in an aesthetic solution. Applications include malls, shopping centers, department stores, airports, hospitals, and office buildings. Ratchet-Pro™ Series Floor Boxes are cULus Listed for use in both on grade and above grade concrete construction.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
| Type | Accessory | ||
| Material | Brass | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564266457 |
Dimensions
| Product Depth US | 9.25 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 4.096 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Capacity | 2 Gangs | ||
| Floor Type | Carpet |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
