Menu
Search
Menu
880 Single-Service Floor Box
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 800
Component Type: Boxes
Construction Information
Installation Location: On-Grade, Above-Grade
Buy American Act Compliance
Country Of Origin: MULTIPLE
Buy American Act Status: Exception
Note: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.
Resources
Guide Form Specifications
Online Resources
You Might Like
Heavy-Duty Spec Grade Receptacles, Back & Side Wire, 20A, 125V, Brown
Heavy-Duty Spec Grade Receptacles, Back & Side Wire, 20A, 125V, Brown
PS5362
(0 Reviews)