text.skipToContent text.skipToNavigation

880 Series™ Shallow Steel Single Service Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880 Series™ Floor Box provides an excellent solution for the low density power or communication requirements in open space areas. The 880 Series™ brings the power or communication service directly to the workstation. The 885B shallow floor box is an economical stamped steel version for above grade applications. The 880 Series™ is supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry. Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.
Color Silver
Depth 6.13 in
  • 6.13 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The 880 Series™ Floor Box provides an excellent solution for the low density power or communication requirements in open space areas.
  • Brings the power or communication service directly to the workstation.
  • The 885B shallow floor box is an economical stamped steel version for above grade applications. Supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry.
  • Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.

Specifications

General Info
Color Silver
Type Floor Box
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564540397
Dimensions
Product Depth US 4.8 in
Product Height US 2.44 in
Product Volume US 61.24 cu in
Product Width US 4.8 in
Product Weight US 1.918 lb
Cubic Capacity 29.5 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade
Cable Entry Knockout
Box Capacity 1 Gang
Service Capacity Single
Floor Type Carpet, Concrete, Tile
Depth Behind Device Plates 2 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi I want to buy this product for a project but I couldnt find in Turkey. If I want to transfer from nearest point to tı Turkey what will the unit prıice of this floorbox?

Asked by: Sahin
Hi, You will need to contact a distributor. See the link below for where you can do that. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.  Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-11-13
  • y_2025, m_7, d_12, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_885B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT