Omnibox® Rectangular Black Plastic GFI Cover Plate
828PRGFI-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Black nonmetallic GFI cover plate, for OmniBox® and Modulink™ Series floor boxes. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Floor Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564006978 |
Dimensions
| Product Depth US | 4.25 in | ||
| Product Height US | 0.25 in | ||
| Product Volume US | 3.45 cu in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 0.246 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I purchased 2 of these and both came without the lock screw. How can i get the lock screws? Thank you, Craig.
Hi Craig,
We do not have that lock screw available separately. You should contact where you purchased them from for a return and purchase new ones.
Thanks,
Date published: 2023-08-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-135-075 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
