Omnibox® Triple Gang Rectangular Black Plastic Carpet Flange
837PCC-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Three gang black nonmetallic carpet flange, for OmniBox® and Modulink™ Series floor boxes. For Ortronics connectivity use with 829PFLRT Cover. For Wiremold Open System connectivity use with 829PFL Cover. Accepts Ortronics MAB6TJ TracJack, MAB3S2 Series II and Wiremold CM Series Open System adapters, sold separately. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Floor Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564542339 |
Dimensions
| Product Depth US | 13.0 in | ||
| Product Height US | 0.75 in | ||
| Product Volume US | 56.06 cu in | ||
| Product Width US | 5.75 in | ||
| Product Weight US | 0.9591 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Capacity | 3 Gangs | ||
| Floor Type | Carpet |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
