Ratchet-Pro Round Dual Service Nonmetallic Concrete Floor Box
RPNFB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold Ratchet-Pro Series Floor Box provides single- and dual-service capability in a variety of easy-to-install round floor boxes. These designs allow the flexibility for providing power, A/V or communication services to open-space areas in an aesthetic solution. Applications include malls, shopping centers, department stores, airports, hospitals, and office buildings. Ratchet-Pro Series Floor Boxes are cULus Listed for use in both on grade and above grade concrete construction. Floor box has two 1 1/4'' trade size conduit hubs for power and two 2'' trade size conduit hubs for communications and audio/video services. Box Includes: (1) Reusable concrete cap, (1) Reducing ring for the 2'' hubs that can be reduced down to 1 1/2 Trade size, and 1 1/4'' trade size openings. (1) Reducing ring for the 1 1/4'' hubs that allow to be reduced to 1'' trade size opening or 3/4'' trade size opening.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ratchet adjusting ring. Allows for quick and easy installation without gluing, as well as removal of cover to activate at a future date for dual service*.
- 10° of flexible adjustment allows cover to conform to the surface of the concrete pour, which significantly reduces labor costs
- Parallel conduit hubs. Allows for conduit feeds to be parallel for both power and communication cables. Reduces labor and material costs by eliminating the need for 90° bends and allows for easier wire pulling for dual-service.
- Individual conduit reducers & plugs. Reduction in labor savings by providing a direct reduction to support smaller conduit feeds.
- Multiple size conduit feeds. Conduit feed ranging from 3/4'' trade size to 2'' trade size openings to allow for more flexibility and capacity.
- Streamlined design of divider. Labor savings from ease of cutting using a utility knife, no hacksaw or tape measure needed. Also allows for more room to splice wires.
- ““Dead-Front”” protection with the RP Series Covers. Slide covers snap back into place when receptacle is not in use to prevent dirt and debris from entering device.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Black | ||
| Product Type | Floor Box | ||
| Material | PVC | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Ratchet-Pro Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. | ||
| UPC Number | 786564081739 |
Dimensions
| Product Depth US | 6.13 in | ||
| Product Height US | 6.5 in | ||
| Product Volume US | 318.76 cu in | ||
| Product Width US | 8.0 in | ||
| Product Weight US | 3.5 lb | ||
| Cubic Capacity | 120 in³ | ||
| Knockout Size | 1-1/4 in, 2 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | On-Grade | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Dual | ||
| Floor Type | Carpet, Concrete, Tile | ||
| Depth Behind Device Plates | 3.5 in | ||
| Number of Outlets | 0 |
Resources
Installation Instructions
BIM Models
Supporting Document
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can a standard tamper-resistant duplex receptacle be used with the dual-service brass (895)/aluminum (895TCAL) duplex cover plate (with flip lids) and PVC floor box ratchet adjusting ring (881ADP) in the Ratchet-Pro Series floor box?
Hello,
The 881 floor box will accept a standard tamper-resistant duplex receptacle with the 895DCC dual service cover, which has a pass-through option for low voltage cables. The 895 and 895TCAL are an option for a duplex receptacle only without low voltage. The RPNFB will not accept a standard tamper-resistant receptacle.
Thank you
Date published: 2024-08-05
Can a tamper-resistant duplex receptacle be used with or on any of the covers available for the ratchet-pro series floor box?
Hi,
No. These boxes use complete cover assemblies which have proprietary receptacles in them that cannot be changed out.
Thanks,
Date published: 2024-08-01
Is there a cover that has an option for a USB charging port with this box?
Hello Landon,
This particular box does not allow for a USB charging port. However, please reach out to us direct to discuss an alternate solution.
We can be reached at 1-844-957-3783.
Thank you,
Date published: 2023-09-20
What is the difference between the RPNFB and the 881? As well as the difference between 881CTCBK vs. RPAV3CTCBK?
Hello Kyle,
The outside diameter of the RPNFB measures 5.68" and the 881 is 4-1/2".
881CTCBK fits the 881 box and has (1) proprietary 20A duplex centered on the cover. Either side of the duplex has provisions for up to (2) jacks (4 jacks total per cover). Overall flange diameter is 7-1/2".
RPAV3CTCBK fits the RPNFB box and has (1) 20A duplex offset to one side of the cover. Off to one side of the duplex are provisions for up to (4) jacks total. Overall flange diameter is 8-1/4".
Thank you!
Date published: 2023-05-05
how many duplex receptacles can be used in this box? why dont you have any links to building a product number out of this? I need a floor box with (3) duplex outlets on (3) separate circuits. Can this box do that?
Hello,
The RPNFB can accommodate two duplex receptacles at the most using the RP4 series cover. Below is a link to the cutsheet with the available covers in the series.
https://legrand.webdamdb.com/directdownload.php?ti=55661113&tok=KB/vk0Ja51oQ5M/ycEmhQARR
We also have the Modulink 880MP2 series floor boxes which are gang-able up to 3 gangs which would work for the duplexes required. Here is a link to the cutsheet.
https://legrand.webdamdb.com/directdownload.php?ti=55656443&tok=0mvsPZSSqCuXtQ86TJRjQQRR
Thank you
Date published: 2022-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1