text.skipToContent text.skipToNavigation

Evolution™ Series Ten Gang Floor Box

EFB10S Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Evolution™ Series Ten Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices. Designed to work with standard size multigang wall plates, or proprietary plates for a full ten gangs of capacity. It comes complete with all components needed for initial installation. The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Evolution™ Series Ten Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices.
  • Designed to work with standard size multigang wall plates, or proprietary plates for a full ten gangs of capacity. It comes complete with all components needed for initial installation.
  • The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.

Specifications

General Info
Color White
Type Floor Box
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776176452
Dimensions
Product Depth US 16.13 in
Product Height US 6.0 in
Product Volume US 1233.95 cu in
Product Width US 12.75 in
Product Weight US 22.333 lb
Cubic Capacity 27.3 in³
Knockout Size 1-1/4 in, 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Recessed
Cable Entry Knockout
Box Capacity 10 Gangs
Service Capacity Triple
Floor Type Concrete, Raised, Wood
Depth Behind Device Plates 3.5 in
Minimum Floor Depth 2 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

For the EFB boxes are the commercial data faceplates suitable, or it has to be one of the legrand accessories from the cutsheet, in this sheet I don't see any keystone faceplates.

Asked by: Anonymous
Hello, EFB10S floor box is compatible with our proprietary 5507 series nonmetallic or EFB10 metallic device plates. Available device plate options are available on the cutsheet.
Answered by: Wiremold Tech Support
Date published: 2025-07-30
  • y_2026, m_4, d_11, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EFB10S, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT