Evolution™ Series Four/Five Gang Floor Box
EFB45S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Evolution™ Series Four/Five Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices. Designed to work with standard size wall plates for four gangs of capacity, or proprietary plates for a full five gangs of capacity. It comes complete with all components needed for initial installation. The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Evolution Series Floor Boxes are designed to work in concrete, raised and wood floor applications and are fully adjustable both pre- and post-concrete pour.
- Configurable with removable modules. In addition to having removable dividers and a tunnel feature that allows all compartments to be connected.
- The modules are removable through the top or back of the floor box, allowing for easier installations and facilitating moves, adds, and changes without having to disconnect services, saving time and money.
- Durable 180° articulating hinge. Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
- Auto-close egress doors. Cable egress doors lock in position when open, and automatically closes around wires to protect cabling and reduce trip hazards.
- Die-cast aluminum cover assemblies. Evolution Series Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die-cast aluminum to provide strength and style.
- Finished interior. Fully finished interior removes the unfinished industrial look while increasing visibility, making it easier to see where to plug in devices.
- A single box can be specified for multiple floor types without having to order additional components or accessories. If used in concrete, concrete leveling legs need to be purchased separately for all non-OG boxes.
- Decorative powder coat colors (black, brass, bronze, gray, nickel, and aluminum) will complement any room décor.
- Evolution Series Floor Boxes have been developed specifically with the A/V industry in mind.
- 3 1/2'' - 3 7/8'' [89mm x 98mm] of wiring capacity behind each device plate, these boxes will accept devices from leading A/V manufacturers including Extron® Electronics and Crestron®.
Specifications
General Info
| Color | White | ||
| Product Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564086253 |
Dimensions
| Product Depth US | 13.0 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 702.0 cu in | ||
| Product Width US | 9.0 in | ||
| Product Weight US | 14.3 lb | ||
| Cubic Capacity | 27.5 in³ | ||
| Knockout Size | 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Recessed | ||
| Cable Entry | Knockout | ||
| Box Capacity | 4 Gangs, 5 Gangs | ||
| Service Capacity | Triple | ||
| Floor Type | Concrete, Raised, Wood | ||
| Depth Behind Device Plates | 3.5 in | ||
| Minimum Floor Depth | 2 in |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why is there no Revit family???
Hello. On our site page for that part, the Revit content can be found in the BIM file, which is located under the Resources tab, and titled "Evolution Series 4/5-Gang Floor Box BIM Classified." Thanks!
Date published: 2025-06-26
What is an OG, or non-OG box? Need to figure out if I have to order legs.
Hello. The -OG suffix refers to "On Grade" applications, meaning installations in concrete slab on the ground floor (i.e. with dirt underneath). Anything on the second floor or higher would be considered "above grade," and would not require a box with the -OG suffix. This is unrelated to whether or not you need leveling legs. The EFB45-CLL Concrete Leveling Legs allow the box to be adjusted up or down to match the desired concrete pour height. Thanks!
Date published: 2025-06-10
Can you get a lockable weather proof cover for this box or do you have a 4 gang box that can be lockable and weather proof. We need to install a box in a new outdoor theater. There is a roof, however it will occasionally get water on it.
Hello. This floor box is not rated for outdoor use. Our only option for that application would be the XB814 series Outdoor Ground Box. Please note that the XB814 is designed for installation in the ground or in shallow concrete, with direct drainage into the ground below. Thanks!
Date published: 2025-04-25
If I use an EFB8-22GMB Mounting bracket for low voltage on one side, can the other 2 gang opening be used for power and data? Do you include a separator panel for that ? I have the same question about the EFB10-23GMB - can the 3 gang side be separated?
Hello,
A divider is included with each box and can be separated as described.
Date published: 2024-10-16
Does this box come with the cover? If not what is the part number for the covers?
Hello,
The EFB45S does not come with a cover. There are different styles of EFB45BT / EFB45CT covers depending on the floor covering and color. Here is a link to the cutsheet with all the options:
https://legrand.webdamdb.com/directdownload.php?ti=90824674&tok=TptdRxGR4EEHF3jn2vyKuQRR
Thank you
Date published: 2024-06-18
Can this box be installed in a existing building on a like 3rd floor by just cutting the concrete or does it need to be installed during the pouring of colncrete?
Hello,
This box can be installed into an existing floor by saw cutting that slab, setting the box, then re-pouring concrete to cast the box into place. One thing I would confirm first is if the floor is fire rated. If it's a rated floor this box may not be suitable for the application as it doesn't carry any fire ratings. If it's not a rated floor then you can saw cut and cast the box into place. If you would like to discuss the application in greater detail you can give us a call directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Date published: 2024-09-04
I need to install this boxes in finish polish concrete and in carpet (after concrete). Is the protective cover that comes with this boxes what I need to cover my boxes before the concrete is pour? Or do I need to get the concrete/terrazzo ring (EFB45-CTR)
Hello Hugo,
The protective cover should be installed on the box to prevent concrete from entering the floor box during the concrete pour. For finished concrete/terrazzo floors the EFB45-CTR trim ring is required.
Please reference the link below for instructions further detailing at what point the EFB45-CTR needs to be installed on the box.
https://legrand.webdamdb.com/directdownload.php?ti=55659318&tok=r2FN1j4azNUAgfW4N5rx5gRR
For concrete floors that will be covered with carpet, the EFB45-CTR would not be required and the cover options would be EFB45BTC (solid blank cover) or EFB45CTC (carpet cutout insert option).
A link to the cutsheet for the parts mentioned above is also attached below.
https://legrand.webdamdb.com/directdownload.php?ti=55649624&tok=47JnibXzycxdgn51ur4HkgRR
Date published: 2021-09-17
Bazaarvoice SAP Hybris Integration Version 2.8.1

