


Discontinued - Evolution Series EFB6, EFB8, EFT10 Floor Box Flush Style Cover with Carpet Insert
EFB610CTBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by EFB6810CTBK
Evolution™ Series black powder coated Flush-style cover with floor covering insert lid designed for use on Evolution Series 6-, 8- and 10-gang floor boxes (EFB6, EFB8 and EFB10). Each cover is made of die cast aluminium and is equipped with a durable hinge allowing the cover to rotate open 180 degrees, and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The flange has a flush edge that is designed to sit level with the finished floor coverings, such as:tile, wood, polished concrete, and terrazzo. Meets ADA guidelines and reduces tripping hazards. Also available in six (5) powder coat finishes: black (BK), gray (GY), brass (BS), nickel (NK), and bronze (BZ).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Replaced by Part Number | EFB6810CTBK | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564077497 |
Dimensions
Product Depth US | 17.0 in | ||
Product Height US | 1.5 in | ||
Product Volume US | 315.69 cu in | ||
Product Width US | 12.38 in | ||
Product Weight US | 9.35 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 0 |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Brochure
BIM Models
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have any recessed floor boxes that can receive a stone finish insert in the cover plate?
Hello,
We do offer many options for floor box covers that provide a recess for the flooring to be glued in. Depending on the type of floor construction you have the RFB and EFB series would be just two options. They are typically used with carpet, tile, or wood. Stone will add significant weight to the lid making it tougher to open and could potentially slam shut if the user loses grip will trying to shut the cover. Ultimately if the stone will be able to to fit in the 1/4" depth it can physically be glued in, but will need approval from the Authority Having Jurisdiction (AHJ) to make sure there are no safety concerns.
Date published: 2021-05-07
Bazaarvoice SAP Hybris Integration Version 2.8.1